Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
Forged Steel (to 4500 lb/ea)
Bill of material
5.00004.211
PN
Part Number
5.00004.211
WH
Wheel
Forged Steel Wheels
SER
Series
D
Wheel Diameter
Inch
W
Tread Width
1 1/2 Inch
CAP
Capacity Each
1400 Pounds
WB
Wheel Bearing
TG
Thread Guards
BB
Bearing Bore
3/4 Inch
LBB
Bore Less Bearing
1 3/16 Inch
HUB
Hub Length
2 3/16 Inch
SBB
Spanner Bushing Bore
1/2 Inch
SBL
Spanner Bushing Length
2 7/16 Inch
WEIGHT
Weight
3 Pounds
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models