Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Speedyblock
Description
Form ASD-ASS - Push and Pull straight-line action
Bill of material
50/ASD
CODICE
Code
MODELLO
Description
FAM
Family
Toggle clamps
SER
Series
Straight-line action
USE
Characteristics and applications
Form ASS: push clamping with clockwise control lever rotation, traction clamping with anti-clockwise control lever rotation. Form ASD: push clamping with anti-clockwise control lever rotation, traction clamping with clockwise control lever rotation. Spindles: To be ordered separately (see Accessories). Features and applications: The main feature of this series is its low force application point as well as the very reduced vertical encumbrance. A special grease is placed between two contacting surfaces during assembly.
ANGOLO
Opening angle
°
A
73 mm
B
17.5 mm
C
10 mm
D
33 mm
E
30.5 mm
F
7 mm
G
16 mm
H
16 mm
I
12 mm
L
6.5 mm
M
M4
N
9 mm
O
12 mm
Q
4.3 mm
R
90 mm
X
*
16 mm
FH
80 daN
GR
60 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models