Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Speedyblock
Description
Form T6 heavy - Double rod series with safety lock (Heavy Performance)
Bill of material
1700/T6X
CODICE
Code
MODELLO
Description
FAM
Family
Toggle clamps
SER
Series
Latch
USE
Characteristics and applications
Form T6 hot stamped, black varnished steel or hot stamped AISI 304 stainless steel. Form T6S hot stamped, and phosphated steel or hot stamped AISI 304 stainless steel. The tool comes with a double bar with hooking bracket and nuts. In addition to the standard length of the U rods, a variety of other lengths are available. Therefore, when ordering, indicate: T6-T6S or T6X-T6SX = Tool with Standard Double Threaded Rod and hooking bracket. T60-T6SO or T60X-T6S0X = Tool without double Threaded rod, which is to be ordered separately (see Accessories). Features and applications: The tools of this series ensure a perfect closing of lids. The construction features and materials chosen make these tools highly resistant. The support base is perpendicular to the force line of action. In the closed position, the control lever is parallel to the support base. A special grease is placed between two contacting surfaces during assembly.
ESECUZIONE
Material
ANGOLO
Opening angle
mm
Enter value for ANGOLO
Opening angle
mm
cm
inch
ft
DX
mm
Enter value for DX
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
I
mm
L
mm
N
mm
O
mm
P
14 mm
Q
mm
S
mm
T
FH
daN
FHX
daN
GR
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models