Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Formed jaw with V-block - -
Bill of material
270971
BEST
Order No.
270971
WS
Material
Stainless steel
BACKENB
Jaw width
25
B
width
25 mm
B1
Distance
15 mm
H
Height
10.3 mm
H1
Height
5 mm
H2
5 mm
L
Length
4.5 mm
L1
Length
6.2 mm
LUMFANG
Scope of delivery
One setz with one flat and one V-block jaw
BESCH
Description
Includes vertical and horizontal V-block
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    dk Fixturing systems
    Precision mini chuck - -
    dk Fixturing systems
    35 mm precision vice - -
    dk Fixturing systems
    Clamping pins, stepped - -
    dk Fixturing systems
    50 mm precision vice - pull-down - -
    dk Fixturing systems
    Stepped jaw - -
    dk Fixturing systems
    Stepped jaw - -
    dk Fixturing systems
    Horizontal toggle clamp for toothed rails - -
    dk Fixturing systems
    Form jaws with small prisms - -
    dk Fixturing systems
    Smooth jaws - -
    dk Fixturing systems
    Formed jaw with V-block - -
    dk Fixturing systems
    Support discs with pins - -
    dk Fixturing systems
    Stop - -
    dk Fixturing systems
    Universal stop for vices - -
    dk Fixturing systems
    Stop for vices - -
Previews
3D
2D
Download CAD models