Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Formed jaw with V-block - -
Bill of material
270861
BEST
Order No.
270861
WS
Material
Stainless steel
BACKENB
Jaw width
35
LUMFANG
Scope of delivery
One setz with one flat and one V-block jaw
BESCH
Description
Includes vertical and horizontal V-block
B
width
6 mm
B1
width
8.2 mm
H
Height
14.5 mm
H1
Distance
7 mm
H2
Height
14.4 mm
L
Length
35 mm
L1
Distance
21 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models