Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rhein-Nadel-Automation
Description
FP120 - conveyor
Bill of material
FP120_GB50_AA500_MP1_WL2_DK_V0.5_Gurt-E 3/2 U0/U0 FDA_BD1_SF0_oMK_mKS_AK_MPL-K_AW0_AP0_MOT-SN6F-90W_oSR_oMS
CNSORDERNO
Order number
FP120_GB50_AA500_MP1_WL2_DK_V0.5_Gurt-E 3/2 U0/U0 FDA_BD1_SF0_oMK_mKS_AK_MPL-K_AW0_AP0_MOT-SN6F-90W_oSR_oMS
TYP
conveyor type
FP120
GURTAUS
Belt execution
GB
belt widths
mm
AA
Centre distance
mm
Enter value for AA
Centre distance
mm
cm
inch
ft
ANTRIEB
Drive type
KGK
constant speed
m/min
RGK
variable speed
m/min
MOT
Drive motor
SN6F-90W
KS
brackets with belt edge protection
BD
Skidplate thick
mm
SF
lateral guide
mm
Enter value for SF
lateral guide
mm
cm
inch
ft
MK
Knife edge of GB 50 -201
MP
Motor position
AP
Drive position
mm
AAUS
Drive execution
MPB
motor plate width
80
MPL
motor plate lenght
AW
direction chain drive
°
SR
Supporting roller
MS
mid-position support rollers
No
FZK121
single stand FZK121
FZK122
single stand FZK122
FZK123
double stand FZK123
AST
Number of Stands
SP1
Stand position 1
mm
SP2
Stand position 2
mm
SP3
Stand position 3
mm
SP4
Stand position 4
mm
L
longitudinal connector for floor stand
L1
longitudinal connector 1
0.000 mm
L2
longitudinal connector 2
0.000
H
Transport height
mm
INFO
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models