Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTE
Description
FPAFCL - FOOT PLATE AF CLASSIC
Bill of material
33797
IDNR
Identnr
33797
ARTICLE
designation
WITTE-FOOT_PLATE_AF_CLASSIC
AF
system
25.000 mm
DIM
dimension
25x125x125 mm
WEIGHT
weight
1.135 mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
C-0 natur eloxiert
INFO
Witte Katalog
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WITTE
    CL BARS DR AF50 - CLASSIC BARS DOUBLE ROW AF50
    WITTE
    CLL BARS SR AF25 - CLASSIC LIGHT BARS SINGLE ROW AF25
    WITTE
    CL BP AF25 - BASE PLATES AF25
    WITTE
    FPAFCLC - FOOT PLATE AF CLASSIC CENTRE
    WITTE
    CONT_BL_AF25-50 - CONTOUR BLOCKS AF25-50
    WITTE
    FPLAFCLCO - FOOT PLATE AF CLASSIC CORNER
    WITTE
    RSUAF25 - ROTARY SWING UNIT AF25
    WITTE
    CR RSL AF - CROSS ROLLER SLIDE ALUFIX
    WITTE
    ANGLE BR AF50 CL - ANGLE BRACKETS AF50 CLASSIC A=50
    WITTE
    CL BARS SR AF25 - CLASSIC BARS SINGLE ROW AF25
    WITTE
    REFBWTH - REFERENCE BALL WITH THREAD
    WITTE
    HB45-90 - HEEL BLOCK 45°-90°
    WITTE
    CL GBP AF50 - GRID BASE PLATES AF50
    WITTE
    TLS - TRUE LINE STUD
Previews
3D
2D
Download CAD models