Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
FPCHNA, GFPCHNA, BFPCHNA, SFPCHNA, HFPCHNA, CFPCHNA - Locating Pins - Large Head, Bullet Nose, Compact - Threaded
Bill of material
FPCHNA5-P5.50-L3-B1.0
PN
Part Number
MAT
Material
ST
Surface Treatment
HARD
Hardness
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
R1
mm
M
M (Coarse)
ALT1
Screwdriver Slot
ALT2
Spherical Tip
ALT3
Tip Lenght
TC
TC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models