Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
FPDC, GFPDC, BFPDC, SFPDC, HFPDC, CFPDC, TFPDC, FPDPC, GFPDPC, BFPDPC, SFPDPC, HFPDPC, CFPDPC, TFPDPC - Locating Pins - Large Flat Head - Press Fit - P, L, B Configurable
Bill of material
FPDC6-P6.50-L5-B2.0
PN
Part Number
MAT
Material
ST
Surface Treatment
HARD
Hardness
DTOL
D Tolerance
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
ALT1
Tapping
MH
MH Coarse
0
LL2
l2
0 mm
ALT2
Spherical Tip
ALT3
C Chamfered Size
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models