Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
FPDTC, GFPDTC, BFPDTC, SFPDTC - Locating Pins Large Flat Head -Tapped Shank- P, L and B Dimension Configurable
Bill of material
FPDTC10T-P11.00-L6-B3.0
PN
Part Number
MAT
Material
ST
Surface Treatment
HARD
Hardness
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
M
M (Coarse)
LL
l
mm
C
mm
ALT1
Under neck radius alteration
ALT2
C Chamfered Size
ALT3
Hex Socket Machining
E
0.0 mm
S
0 mm
ALT4
Wrench Hole Machining
Q
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models