Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
FPFNA, GFPFNA, BFPFNA, SFPFNA, CFPFNA, TFPFNA - Locating Pins - Large Flat Head - Threaded - P, L, B Configurable
Bill of material
FPFNA6-P6.50-L0-B4.0
PN
Part Number
MAT
Material
ST
Surface Treatment
HARD
Hardness
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
M
M (Coarse)
ML
mm
ALT1
Spherical Tip
ALT2
C Chamfered Size
ALT3
Hex Socket Machining
E
0.0 mm
S
0 mm
ALT4
Wrench Hole Machining
Q
0.0 mm
ALT5
Relief
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models