Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
FPJL, FPJHmb - Flanged Spring Plungers
Bill of material
FPJL6-3
PN
Part No.
TS
Type Selection
MATMB
Material of Main Body
1045 steel
HARDMB
Hardness of Main Body
29~35HRC
STMB
Surface Treatment of Main Body
Black Oxide
MATN
Material of Nose
1045 Steel
HARDN
Hardness of Nose
57~63HRC Carburizing
STN
Surface Treatment of Nose
Bright Chromate
MATS
Material of Spring
Spring Steel (ASTM A228)
M
M Coarse Thread
S
mm
STOL
S Tolerance
+/-0.5,0 mm
DD
d
mm
L
mm
LTOL
L Tolerance
0,-0.5 mm
B
mm
D
mm
DTOL
D Tolerance
0,-0.1 mm
L1
l1
mm
L1TOL
l1 Tolerance
0,-0.1 mm
L2
l2
mm
AA
a
mm
FPJLMIN
FPJL Load Min.(N)
FPJLMAX
FPJL Load Max.(N)
FPJHMIN
FPJH Load Min.(N)
FPJHMAX
FPJH Load Max.(N)
AW
Applicable Wrench
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models