Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
FPNMA, FPNMD, FPNMA-R, GFPNMA, GFPNMD, GFPNMA-R, BFPNMA, BFPNMD, SFPNMA, SFPNMD, HFPNMA, HFPNMD, HFPNMA-R, HFPNMD-R, CFPNMA, CFPNMD, CFPNMA-R, TFPNMA, TFPNMD - Locating Pins - Large Head with Tapered Type - Male Thread - P, L, B Dimension Configurable + M Selectable Type
Bill of material
FPNMA8-P9.00-L5-B2.0-M4
PN
Part No.
SHP
Shape
TYS
Type Selection
MAT
Material
ST
Surface Treatment
HARD
Hardness
D
mm
DTOL
D Tolerance
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
M
M (Coarse) Selectable
MM
m
mm
W
mm
ALT1
Adds a Relief at the Thread End
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models