Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
FPNWA, GFPNWA, GFPNWD, BFPNWA, SFPNWA, SFPNWD, HFPNWA, HFPNWD, CFPNWA, CFPNWD, TFPNWA, TFPNWD - Locating Pins - Large Head With Tapered Type - Male Thread, Wrench Hole Type
Bill of material
FPNWA10-P11.00-L5-B5.0-M5
PN
Part No.
SHP
Shape
MAT
Material
ST
Surface Treatment
HARD
Hardness
D
mm
DTOL
D Tolerance
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
M
M (Coarse)
MM
m
mm
W
mm
NN
n
mm
Q
mm
ALT1
Adds a Relief at the Thread End
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models