Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
FPQSA, FPQSPA, FPQSD, FPQSPD, GFPQSA, GFPQSPA, GFPQSD, GFPQSPD, BFPQSA, BFPQSPA, BFPQSD, BFPQSPD, SFPQSA, SFPQSPA, SFPQSD, SFPQSPD, HFPQSA, HFPQSPA, HFPQSD, HFPQSPD, CFPQSA, CFPQSPA, CFPQSD, CFPQSPD, DFPQSA, DFPQSPA, DFPQSD, DFPQSPD, MFPQSA, MFPQSPA, MFPQSD, MFPQSPD, MGFPQSA, MGFPQSPA, MGFPQSD, MGFPQSPD, MCFPQSA, MCFPQSPA, MCFPQSD - Locating Pins - Spherical Small Head - Press Fit - P, L, B Configurable
Bill of material
FPQSA6-P2.00-L5-B2.0
PN
Part Number
MAT
Material
ST
Surface Treatment
HARD
Hardness
SHP
Shape
DTOL
D Tolerance
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
LL
l
mm
W
(W)
0.0 mm
ALT1
Spherical Tip
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models