Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
FPQSTA, FPQSTD, GFPQSTA, GFPQSTD, SFPQSTA, SFPQSTD, CFPQSTA, CFPQSTD - Locating Pins - Spherical Small Head -Tapped- P, L, B Configurable
Bill of material
FPQSTA10T-P7.00-L8-B3.0
PN
Part No.
SHP
Shape
MAT
Material
ST
Surface Treatment
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
M
M (Coarse)
LL
l
mm
W
(W)
0.0 mm
ALT1
Spherical Tip
ALT2
Wrench Hole Machining
Q
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models