Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
FPQWNA, GFPQWNA, BFPQWNA, SFPQWNA, HFPQWNA, CFPQWNA, TFPQWNA, FPQWND, GFPQWND, BFPQWND, SFPQWND, CFPQWND, TFPQWND - Locating Pins - Large Head Sphere Type - Male Thread - Wrench Hole Type
Bill of material
FPQWNA10-P11.00-L5-B5.0-M5
PN
Part No.
SHP
Shape
MAT
Material
ST
Surface Treatment
HARD
Hardness
D
mm
P
P 0.01 mm Increment
mm
Enter value for P
P 0.01 mm Increment
mm
cm
inch
ft
L
L 1 mm Increment
mm
Enter value for L
L 1 mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
W
mm
M
M (Coarse Thread) Selectable
NN
n
2.5 mm
Q
mm
ALT
Relief
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models