Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
FPSD, FPSPD, FPSD-R, FPSPD-R, GFPSD, GFPSPD, GFPSD-R, GFPSPD-R, BFPSD, BFPSPD, BFPSPD-R, SFPSD, SFPSPD, HFPSD, HFPSPD, CFPSD, CFPSPD, CFPSD-R, LFPSD - Locating Pins - Small Head, Tapered - Press Fit - P, L, B Configurable - Diamond Type
Bill of material
FPSD8-P3.00-L8-B2.0
PN
Part Number
MAT
Material
ST
Surface Treatment
HARD
Hardness
DTOL
D Tolerance
TSS
Tip Shape Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1 mm Increment
mm
Enter value for L
L 1 mm Increment
mm
cm
inch
ft
BS
B 0.1 mm Increment
mm
Enter value for BS
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
MM
m
mm
LL
l
mm
W
(W)
mm
ALT1
Length of Tapered Point
TC
TC 1mm Increment
mm
ALT2
Spherical Tip
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models