Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
FQ26C - gas spring
Bill of material
FQ26CA-60-100
MODEL
Model
FQ26CA-60-100
LV1
type
Fixed type
BMAT
Cylinder material
STKM11A
PMAT
Piston rod material
S20
FMATS
Front end material
Q235
SUR1
Cylinder surface treatment
Baking paint (black matt)
SUR2
Piston rod surface treatment
hard chrome plating
SUR3
Surface treatment of front end A
Color zinc plating
SUR4
Front end B surface treatment
chromate treatment
UG
Use gas
N2
STP
Service temperature
-20~60 ℃
CODE
Code
FQ26C
VAR02
Front end shape
VAR04
trip
mm
VAR06
Nitrogen reaction force (20 ℃) N when the maximum length is - 5mm
N
FIX02
Lmax
171 mm
FIX04
M
105 mm
FIX06
A
18 mm
FIX08
B
8 mm
FIX10
weight
140 g
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models