Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Frame profile - accessories
Bill of material
401556210 Rahmenprofil (L=10)
ARTIKEL
Article description
Frame profile
TYPE
Type
BEST
Order-no.
L
Profile length
mm
Enter value for L
Profile length
mm
cm
inch
ft
A
10 mm
B
33 mm
C
18 mm
D
5.8 mm
E
8 mm
HINWEISVPE
Advise: Scale of pack quantities
None
CNSMASSEXACT
calculated Weight
kg
CNSSTDDTIME
standard delivery time after receipt of order
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
76109090
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models