Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
FRB+C - Bayonet flange
Bill of material
Bayonet flange FRB+C
PARTNUMBER
Code
9201
DESCRIPTION
Description
FRB+C
DIM01
L
114.5 mm
DIM02
d1
49 mm
DIM03
d2
83 mm
DIM04
d3
58 mm
DIM05
d4
39 mm
DIM06
d5
72 mm
DIM07
I
94.5 mm
DIM08
I1
20 mm
DIM09
I2
7 mm
WEIGHT
125 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models