Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FRDOS - Rods - Stainless Steel - Configurable Outer Diameter
Bill of material
FRDOS-6-10
PN
Part No.
FRDOS-6-10
TP
Type Selection
FRDOS
MAT
Material
304 Stainless Steel
D
mm
Enter value for D
mm
cm
inch
ft
DTOL
D Tolerance
0/-0.1 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
LTOL
L Tolerance
+0.2/-0.2 mm
C
0.5 mm
ALT1
Tapping
MC
WMC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models