Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
FM
Description
EASYROLL BRAKE WITH STOP DEVICE
Bill of material
102192
CODE
Code
102192
A
Length
190.4 mm
B
Length
25 mm
C
Wheelbase
34.7 mm
D
Length
27 mm
E
Radius
12.7 mm
F
Length
14.2 mm
G
Length
18.7 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model