Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Frequency-Regulated Vacuum Blowers SGBL-FU - SGBL-FU 180-400-4
Bill of material
SCHMALZ 10.04.02.00069 SGBL-FU 180-400-4
NAME
Name
10_04_02_00069
NNCUSTOM
SGBL-FU 180-400-4
NTCUSTOM
Vakuumgebläse
NBCUSTOM
SGBL-FU 180-400-4
LINACUSTOM
SGBL-FU 180-400-4
ARTNR
Order number
10.04.02.00069
C114
B
350 mm
C127
d
12 mm
C120
D2
60 mm
C132
G1
G2"-IG
C135
G2
G2"-AG
C117
H
425 mm
C111
L
445 mm
C628
X1
240 mm
C625
Y1
240 mm
C1029
Saugvermögen bei 100 Hz
180 mł/h
C493
Vacuum (max)
-400 mbar
C526
Spannung (50 Hz)
400V ±10%
C531
Nennstrom (Sternschaltung)
7.4 A
C1027
Nennleistung (100 Hz)
4 kW
C543
Netzfrequenz
100 Hz
C576
Weight
35 kg
C953
Schallpegel (50 Hz)
72 dB
C1028
Saugvermögen bei 100 Hz
3000 l/min
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models