Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Frequency-Regulated Vacuum Blowers SGBL-FU - SGBL-FU 335-250-4-ER
Bill of material
SCHMALZ 10.04.01.00041 SGBL-FU 335-250-4-ER
NAME
Name
10_04_01_00041
NNCUSTOM
SGBL-FU 335-250-4-ER
NTCUSTOM
Vakuumgebläse
NBCUSTOM
SGBL-FU 335-250-4-ER
LINACUSTOM
SGBL-FU 335-250-4-ER
ARTNR
Order number
10.04.01.00041
C114
B
480 mm
C127
d
13 mm
C120
D2
60 mm
C135
G2
G2"-AG
C117
H
475 mm
C111
L
800 mm
C628
X1
435 mm
C625
Y1
446 mm
C1029
Saugvermögen bei 100 Hz
335 mł/h
C493
Vacuum (max)
-250 mbar
C526
Spannung (50 Hz)
400V ±10%
C531
Nennstrom (Sternschaltung)
7.4 A
C966
Stromaufnahme
320 A
C2239
Steuerdruckbereich
2,5 ... 3,0 bar
C1027
Nennleistung (100 Hz)
4 kW
C543
Netzfrequenz
100 Hz
C576
Weight
35 kg
C953
Schallpegel (50 Hz)
72 dB
C1028
Saugvermögen bei 100 Hz
5333 l/min
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models