Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
MALOTECH
Description
Fresh water station - fresh basic
Bill of material
100820
CNSORDERNO
item number
LODLEVEL
Level of detail
DN
connections
L
length
690 mm
B
Width
673.5 mm
H
Hieght
277 mm
TYP
Device type
IGNORIEREN
Width
690 mm
IGNORIERENDUPE1
Hieght
674 mm
IGNORIERENDUPE2
depth
277 mm
G
Curb weight
kg
SPANNUNG
nominal voltage
230 V AC
WATT
max. elektrische Leistungsaufnahme
W
BTP
Max. permissible buffer temperature
95 °C
BTPR
Max. permissible operating temperature primary
90 °C
BTSEK
Max. permissible operating temperature secondary
80 °C
BDPR
Max. permissible operating pressure primary
6 bar
BDSEK
Max. permissible operating pressure secondary
10 bar
KVSPR
KVS value primary
KVSEK
KVS value secondary
DVPR
∆pV primary
kPa
DVSEK
∆pV secondary
kPa
ANSS
Connection side
below
NWK1
Nominal size ball valve heating flow / heating return
NWK2
Nominal size ball valve cold water / hot water
DN 25 (1" IG)
UBA
Drinking water UBA conformity
yes
FTOL
Manufacturing tolerances
+/- 5 mm
AD
Cover
yes
PWT
Plate heat exchanger
Copper / stainless steel
PP
Primary pump
DS
Flow sensor
5-80 l/min
DRCHFL1
Flow 10/45 ° C at primarily 55 ° C
/ l/min
NL1
NL number
/
L1
power
/ kW
DRCHFLPR1
Flow primarily 55 ° C
/ l/h
DRCHFL2
Flow 10/45 ° C at primarily 70 ° C
/ l/min
NL2
NL number
/
L2
power
/ kW
DRCHFLPR2
Flow primarily 70 ° C
/ l/h
SYN
Keywords / synonyms
Fresh water module, fresh water modules, fresh water station, fresh water stations, fresh water system, fresh water systems
PDF
Product information
PDF data sheet
ASTEXT
Tender text
URL
Manufacturer website
Info Link
MAN
Installation / operating instructions
installation Guide
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models