Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
frf30_00
Bill of material
FRF30-00
PN
Part Number
FRF30-00
DESC
Description
EMC-Filter, 14-160V Input, 2.5A Output
VI
Voltage Input
14-160 VAC
OC
Output Current
2,5 A
OT
Operating Temperature
-40 to 105 °C
DIMENSIONS
Dimensions LxWxH
50.8 x 25.4 x 15.2 mm
CT
Cooling Type
Convection Cooling
NO
Number of Outputs
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models