Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FRH100-00
Bill of material
FRH100-00
PN
Part Number
FRH100-00
DESC
Description
FRH100-00 Input Filter helps control EMC immunity and emission in board-level DC-DC converter applications, minimizing the conducted and radiated emissions generated by switch mode DC-DC converters
VI
Voltage Input
14-160 VDC
OC
Output Current
12 A
OT
Operating Temperature
-40 to 105 °C
DIMENSIONS
Dimensions LxWxH
2.28x1.15x0.925 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models