Catalog navigation
Selección de modelo CAD
Productos disponibles: 6
HELP_VARIABLE
公司
FATH
描述
Friction Joint B45L for System Arm (Set)
明细表
061FGS45LN10
PARTNR
Part #
PROFILE
Profile
B
N
Slot
10
R
3 mm
B
45 mm
W
Nm
MAMAX
MAmax
45.0 Nm
WEIGHT
Weight
g
ROT
Rotation
CTN
Customs Tariff Number
73269098
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD