Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
FATH
Description
Friction Joint I80H for System Arm (Set)
Bill of material
061FGS80HN08
PARTNR
Part #
PROFILE
Profile
I
N
Slot
8
R
4 mm
LXB
L x B
80 x 40 mm
W
Nm
MAMAX
MAmax
200.0 Nm
WEIGHT
Weight
g
ROT
Rotation
CTN
Customs Tariff Number
73269098
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models