Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
IMI Norgren
Description
Front flange - B, G - Accessories
Bill of material
PVQA/8032/22
CNSORDERNO
Order number
BS
Bore Size
mm
P1
RA/8000
P2
PRA/801000 & RA/801000
P3
PRA/802000 & RA/802000
P4
PRA/803000 & RA/803000
P5
PRA/822000
P6
PRA/842000
P7
PRA/862000
P8
PRA/882000
P9
KA/802000
P10
PSA/802000
P11
SA/8000
AH
Height AH
0 mm
E
Height E
mm
FB
Diameter FB
mm
MF
Width MF
mm
OF
Height OF
0 mm
R
Height R
mm
TF
Length TF
mm
UF
Length UF
mm
UR
Length UR
0 mm
W
Width W
0.0 mm
ZF
Length ZF
0.0 mm
CNSMASSEXACT
Weight
kg
INFOWWW
Datasheet
Product Datasheet (PDF)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models