Catalog navigation
CAD Model seçimi
Uygun ürünler: 7
HELP_VARIABLE
Company
IMI Bimba Products
Description
FS, FSD, FSR, FSS - Bimba Square FLAT-1
Bill of material
FS-170.125
PN
Part No.
PNA
Accessories Part No.
(NO ACCESSORIES)
BORE
Bore Size
STROKE
Stroke
Inch
ACTING
Acting
MNT
Mounting Style
EE
Rod Extension
EEL
Rod Extension
Inch
B
Bumper Option
RT
Rod End Style
G
Lubrication
HR
Hollow Rod Option
FO
Failsafe Operation
FS
Seal Option
M
Magnetic Position Sensing
TO
Operating Temperature
STPT1
Additional Switch Track (Position 1) [T1]
STPT2
Additional Switch Track (Position 2) [T2]
STPT4
Additional Switch Track (Position 4) [T4]
W
Rod Wiper Option
Y
Body Coating
RP
Rod Pivot
CB
Clevis Bracket
A
Inch
AW
Aw
Inch
AH
Ah
Inch
ACUST
Inch
BA
Ba
Inch
BC
Bc
0.00 Inch
BD
Bd
0.00 Inch
C
Inch
CA
Inch
DD
ES
E Standard
EC
E Coarse
ED
E Depth
Inch
F
Inch
G1
G
Inch
H
Inch
J
Inch
K
Inch
L
LL
Inch
T
- Inch
U
- Inch
W1
W
- Inch
Z
- Inch
Y1
Y
- Inch
SS
- Inch
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir