Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
FS - industrial design - Solid Clamps
Bill of material
13400000020 ID-Fußklemmstück FS 40
ARTIKEL
Article
base clamp
TYPE
Type
FS 40
BEST
Order-no.
13400000020
KLAVIS
Clamping A
Zinc plated screws
OFLVIS
surface
ground finish
ANFRAGE
On request
stainless steel screws
A
clamp diameter A
40.170 mm
B
Diameter clamping hole
9.000 mm
D
Outer diameter A
56.000 mm
C
distance centerline - clamp diameter
33.000 mm
G
width base plate
90.000 mm
H
Distance fixing hole
60.000 mm
K
Distance fixing hole
60.000 mm
L
Total length
70.000 mm
M
width base plate
90.000 mm
N
hight base plate
10.000 mm
O
Distance fixing hole
64.000 mm
P
Width clamping eye
40.000 mm
R
distance clamping eye
40.000 mm
S
screw type
M10x30
U
Distance fixing hole
64.000 mm
KLEMMHEBELSNR
Clamping Lever S
90250
WARTUNGSINTVALL
Maintenance interval for the item
No Need
CNSMAT
Material
Cast aluminium
CNSMASSEXACT
Weight
0.385 kg
CNSSTDDTIME
Standard delivery time after receipt of order
2 Days after reciept of order
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-35-01-90
WARENNUMMER
Customs tariff number
76169910
ROHSWWW
Certifcate ROHS (click Icon)
;
REACHWWW
Certifcate REACH (click Icon)
;
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
下載CAD模型