Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Gamavuoto
Description
FS - Siphon filters
Bill of material
FS10
CODE
Part Number
A
Max height
mm
B
370 mm
C
Diameter
240 mm
D
Max width
320 mm
R
Threaded connection
G1" mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gamavuoto
    FB - Vacuum filters with hook opening
    Gamavuoto
    PR - Fittings
    Gamavuoto
    FA - Aluminium vacuum filters
    Gamavuoto
    FBO - Oil bath air filters
    Metalwork
    MULTIMACH HDM + PROFIBUS-DP Valve islands configuration
    UFI Filters
    FPE-AMD - Pressure
    Ganter
    GN 742 2 ASS - Threaded plugs, Coding 2 with vent drilling, Type  ASS, with DIN drain symbol, black anodized
    Gamavuoto
    PMSD - Magnum suction cup-holders with swivel joint
    Gamavuoto
    CV - Vacuum cylinders
    Gamavuoto
    PMD - Magnum suction cup-holders simple
    Gamavuoto
    PSMO - Compact suction cup-holders
    Gamavuoto
    PAMO - Compact anti-rotative suction cup-holders
    Gamavuoto
    FPP - Plastic Polycarbonate Vacuum filters
    Gamavuoto
    PSVM - Minor suction cup-holders with valve
Previews
3D
Dimension
2D
Download CAD models