Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Veith
Description
FS2 - FS2-fixings
Bill of material
FS2 120
CODICE
Code
FS2 120
A
140 mm
B
109.5 mm
C
12 mm
D
8 mm
E
24 mm
D1
120.5 mm
D2
113.5 mm
D3
13.5 mm