Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FS2A - FS2A-fixings
Bill of material
FS2A 150
CODICE
Code
FS2A 150
A
190 mm
B
165 mm
C
12 mm
D
8 mm
E
60 mm
F
145 mm
G
120 mm
D1
150.5 mm
D2
143.5 mm
D3
17.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models