Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FS2A - FS2A-fixings
Bill of material
FS2A 95
CODICE
Code
FS2A 95
A
120 mm
B
100 mm
C
12 mm
D
8 mm
E
40 mm
F
90 mm
G
70 mm
D1
95.5 mm
D2
88.5 mm
D3
13.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models