Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FS2A - FS2A-fixings
Bill of material
FS2A 63
CODICE
Code
FS2A 63
A
85 mm
B
69 mm
C
12 mm
D
8 mm
E
30 mm
F
58 mm
G
42 mm
D1
63.5 mm
D2
57.5 mm
D3
11 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models