Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Veith
Description
FS2A - FS2A-fixings
Bill of material
FS2A 75
CODICE
Code
FS2A 75
A
100 mm
B
84 mm
C
12 mm
D
8 mm
E
30 mm
F
70 mm
G
54 mm
D1
75.5 mm
D2
68.5 mm
D3
11 mm