Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Veith
Description
FS2A - FS2A-фиксаторы
Bill of material
FS2A 45
CODICE
Код
FS2A 45
A
70 mm
B
57 mm
C
7 mm
D
4 mm
E
25 mm
F
40 mm
G
27 mm
D1
45.5 mm
D2
41.5 mm
D3
9 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型