Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FSA - FCA-fixings
Bill of material
FSA 75
CODICE
Code
FSA 75
A
160 mm
B
115 mm
C
137 mm
D
63.5
D1
75 mm
D2
11
D3
M 10
E
52.5
F
105 mm
G
20 mm
H
30 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models