Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FSA - FCA-fixings
Bill of material
FSA 150
CODICE
Code
FSA 150
A
260 mm
B
200 mm
C
230 mm
D
110
D1
150 mm
D2
13.5
D3
M 12
E
95
F
200 mm
G
20 mm
H
30 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models