Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Veith
Description
FSA - FCA-fixings
Bill of material
FSA 95
CODICE
Code
FSA 95
A
195 mm
B
145 mm
C
170 mm
D
80
D1
95 mm
D2
13.5
D3
M 12
E
67.5
F
125 mm
G
20 mm
H
30 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型