Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
STAMPINGMASTERS
Description
FSKW-16 - Forged ball screw (high lead)
Bill of material
FSKW1616-200-15-6
PN
Product No.
FSKW1616-200-15-6
TYPE
FSKW
MA
material
S55C
ROHS
YES
D
Screw diameter
16 mm
LEAD
Lead
TD
thread direction
Right
ND
Nut direction
Forward
AC
Accuracy class
C7
L
Overall screw length
mm
Inserisci valore per L
Overall screw length
mm
cm
inch
ft
P
Bearing mounting hole diameter
mm
Inserisci valore per P
Bearing mounting hole diameter
mm
cm
inch
ft
F
Bearing installation length
mm
Inserisci valore per F
Bearing installation length
mm
cm
inch
ft
Y
Screw tooth length
133.0 mm
L1
38.0 mm
WED
website
網站
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD