Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FSLAS - L Shaped Sheet Metal Mounting Brackets - Dimension Configurable Type - FSLAS
Bill of material
FSLAS-SP-T0.8-A20-B15-L15-H5-N3-S5-NA3
PN
Part Number
FSLAS-SP-T0.8-A20-B15-L15-H5-N3-S5-NA3
TYPE
Type
FSLAS
MS
Material Symbol
T
T Selection
mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
HS1
Hole Specification 1
ND1
Nominal Diameter1
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
HS2
Hole Specification 2
ND2
Nominal Diameter2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models