FSPC10361-16L
WMBerg
INCH
Couplings and Clutches
Flexible Shaft Couplings
Powered by
CAD模型選擇
{wmberg/b2000/couplings_and_clutches/flexible_shaft_couplings/h37.prj},{NB=FSPC10361-16L},{PN=FSPC10361-16L},{DES=Flexible Shaft Coupling},{CN=Master Inch/Metric Catalog},{CP=H37},{A=3/16},{B=0.310},{C=0.50},{D=TBD},{L=16},{MR=4.0},{EMAT=Steel/Zinc Plated},{FCMAT=Steel/Phosphate},{SMAT=Steel/Zinc Plated},{F=0.365},{E=0.812},{A1=0.1875},{NDM=0.3740},{KDM=0.3368},{D1=0.3800},{MT=1.1},{NDM11=0.37500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
WMBerg
Description
FSPC - Flexible Shaft Couplings
Bill of material
FSPC10361-16L
PN
Product No.
FSPC10361-16L
FSPC10361-16L
DES
Description
Flexible Shaft Coupling
CN
Catalog Name
Master Inch/Metric Catalog
A
Shaft Diameter ØA
3/16
3/16
Inch
B
Bore ØB (+.002/-.000)
0.310
0.310
Inch
C
Hub Diameter ØC
0.50
Inch
D
Width
TBD
L
Overall Length
16
16
Inch
MR
MIN RAD
4.0
4.0
EMAT
Ends Material
Steel/Zinc Plated
FCMAT
Flexible Cable Material
Steel/Phosphate
SMAT
Screw Material
Steel/Zinc Plated
MT
Max. Torque Capacity
1.1
1.1
IN-LB
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求