Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FSPJ_ _, FPSPJ_ _ - Hollow Shafts - Shaft Ends Configurable
Bill of material
FSPJAA-D6-L20
PN
Part Number
FSPJAA-D6-L20
TS
Type Selection
FSPJ_ _, FPSPJ_ _
ST
Surface Treatment
LES
Left End Shape
RES
Right End Shape
D
D Selection
mm
TT
t
2 mm
ALT1
L Dimension Tolerance Change
L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 0.5mm Increment
mm
M
M(Coarse) Selection
B
B 1mm Increment
mm
T
T 0.5mm Increment
mm
N
N(Coarse) Selection
S
S 1mm Increment
mm
H
H 1mm Increment
mm
U
U 1mm Increment
mm
MM
m
0.00 mm
DD
d
0.0 mm
P
P 1mm Increment
mm
Q
Q 1mm Increment
mm
ALT2
Revise O.D. Tolerance (Precision Grade)
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
WSC
WSC 1mm Increment
mm
X
X 1mm Increment
mm
LL1
l1
0 mm
W
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models