Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bimba Products
Description
FT - Bimba FLAT-2
Bill of material
FT-090.125
PN
Part No.
PNA
Accessories Part No.
(NO ACCESSORIES)
BORE
Bore Size
STROKE
Stroke
Inch
ACTING
Acting
Nonrotating, Double Acting [FT]
MNTR
Rear End Cap Mounting Style
MNTF
Front End Cap Mounting Style
EE
Rod Extension
EEL
Rod Extension
Inch
CE
Rod End Block Style
G
Lubrication
KK
Rod End Block Orientation
M
Magnetic Position Sensing
PP
Front Port Position
TO
Operating Temperature
S
Fastener Material
STPT1
Additional Switch Track (Position 1) [T1]
STPT2
Additional Switch Track (Position 2) [T2]
STPT3
Additional Switch Track (Position 3) [T3]
STPT4
Additional Switch Track (Position 4) [T4]
Y
Body Coating
CB
Clevis Bracket
TB
Trunnion Bracket
A
Inch
BB
B
Inch
C
Inch
D
E
EC
F
Inch
H
Inch
J
Inch
JJ
Inch
K
Inch
KK1
KK
Inch
L
V
Inch
VL
Inch
VH
Inch
ANGLE
Angle
deg
MM
M
- Inch
N
- Inch
P
- Inch
Q
- Inch
S1
S
- Inch
T
- Inch
U
- Inch
W1
W
- Inch
Y1
Y
- Inch
Z
- Inch
R
-
X
- Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models