Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
FT6
Bill of material
HellermannTyton 150-37591
IDNR
Identification
150-37591
MANUFACTURE19
Manufacturer Type Description
T50RFT6OVAL
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
Fixing Tie 200x4,6 black
LAENGEL
Length L
202 mm
BREITEW
Width (W)
4.6 mm
HOEHEH
Height (H)
1.2 mm
BUENDELMAX
Bundle ∅ max.
45.0 mm
BUENDELMIN
Bundle ∅ min.
4.0 mm
DURCHMESSER25
Fixing hole Ø FH
6.3 x 12.2 mm
BLECHDICKEMAX
Panel thickness max.
3.0 mm
BLECHDICKEMIN
Panel thickness min.
0.6 mm
MINDESTHALT60
Minimum retaining strength
355 N
MATERIAL
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
FARBE
Colour
Black (BK)
BETRIEBSTEM46
Operating Temperature
-40 °C to +80 °C
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum order quantity
500.000
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models