Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
FT9
Bill of material
HellermannTyton 156-00200
IDNR
Identification
156-00200
MANUFACTURE19
Manufacturer Type Description
T120IFT9
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
Fixing Tie 300x7,6 black
LAENGEL
Length L
300 mm
LAENGEL2
Length (L2)
15.0 mm
BREITEW
Width (W)
7.6 mm
BREITEW2
Width (W2)
15.0 mm
HOEHEH
Height (H)
1.6 mm
HOEHEH2
Height (H2)
18.8 mm
BUENDELMAX
Bundle ∅ max.
80.0 mm
BUENDELMIN
Bundle ∅ min.
8.0 mm
TELLER
Disc ∅
20.0 mm
DURCHMESSER25
Fixing hole Ø FH
9.0 - 10.6 mm
BLECHDICKEMAX
Panel thickness max.
11.0 mm
BLECHDICKEMIN
Panel thickness min.
5.0 mm
MINDESTHALT60
Minimum retaining strength
535 N
MATERIAL
Material
Polyamide 6.6, high impact modified, scan black (PA66HIR(S))
FARBE
Colour
Black (BK)
BETRIEBSTEM46
Operating Temperature
-40 °C to +80 °C, (+105 °C, 500 h)
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum order quantity
1500.000
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models